1934 Indy 500 T-Shirt
As low as
$18.99
Regular Price
$28.95
You Save 34% ($9.96)
In stock
Only %1 left
SKU
1539385
The Cummins 1934 powder blue racing tee is made from a blend of high-quality cotton and polyester, ensuring both comfort and durability. With a retail fit and unisex sizing, it's suitable for a wide range of wearers. The tee also features cover stitched collar and sleeves, shoulder-to-shoulder taping, and side seams for a polished finish.
Details
- Retail fit
- Unisex sizing
- Cover stitched collar and sleeves
- Shoulder-to-shoulder taping
- Side seams
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |