3/4-Sleeve Baseball T-Shirt
As low as
$16.99
Regular Price
$28.95
You Save 41% ($11.96)
In stock
Only %1 left
SKU
1457418
Elevate your casual style with the Cummins Across the Chest 3/4 Sleeve Baseball Tee. Crafted from a comfortable blend of 52% combed and ringspun cotton and 48% polyester (with marble color options featuring 91% polyester and 9% combed ringspun cotton). This tee is designed with sideseams for a flattering fit that combines comfort and fashion effortlessly.
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |