It’s OK T-Shirt

As low as $23.95
In stock
Only %1 left
SKU
1552010
Help Cummins destigmatize mental health in our workplace by purchasing an It’s OK t-shirt. Wear it to work to let co-workers know Cummins is a safe place to talk about your mental health and “we’re all in this together

Details

  • Made from preshrunk ringspun cotton and polyester blends
  • Features seamless collar, taped neck, and double-needle stitching
  • Tear away label for comfort
  • Eco-friendly, using 45% renewable energy

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.