Stretch Heavyweight Pique Polo
As low as
$26.99
Regular Price
$50.95
You Save 47% ($23.96)
In stock
Only %1 left
SKU
1533423
Crafted in a heavier knit than a typical polo, this shirt is a fine choice for looking sharp while working or simply going about your day. The easy-moving fabric offers moisture-wicking relief when the heat is on while the black satin-finished buttons add another touch of style.
Details
- 58% cotton / 39% polyester / 3% spandex diamond pique
- Button-backed ribbed collar and ribbed cuffs
- 2-button placket with satin-finished buttons
- Satin-twill neck tape
- Moisture-wicking properties
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |