Performance Polo
As low as
$15.95
In stock
Only %1 left
SKU
1533060
A polo shirt can bridge the apparel gap between a work meeting or a day out at the game, and our Cummins performance polo is no exception. Forward shoulders offer an athletic edge while the 3-button placket gives a sharp, polished look to this shirt.
Details
- 3-button placket
- Forward shoulders
- Limited quantity; BDA promotional item
- Embroidered Cummins "C" logo on left chest
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |