Diesel No. 8 Tee
Out of stock
Only %1 left
SKU
1532311
Supercharge your racing gear with this heather t-shirt that celebrates the 1931 No.8 Cummins Diesel Race Car. A blend of ring spun cotton and polyester make this tee comfortable for all day wear while the vintage design makes this a stylish layering piece or a perfect shirt to wear all on its own.
Details
- 52% Airlume cotton / 48% polyester
- Unisex sizing
- Cover stitched collar and sleeves
- Shoulder-to-shoulder taping
- Side-seamed
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |