Stealth Camo Hoodie
As low as
$37.65
In stock
Only %1 left
SKU
1513374
With an updated pattern and a unisex fit that lets you blend in or stand out, this camo hoodie is made for all. Cotton blend material keeps you warm and comfortable whether on the job or on an errand run, and the convenient front pocket lets you stash your stuff.
Details
- 80% pre-washed cotton / 20% polyester
- Camo with screen printed Cummins logo on center chest
- Front pouch pocket
- Double needle stitching with ribbed cuffs and waist
- Plastic-tipped drawstrings
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |