Golf Towel
$16.95
Out of stock
SKU
1464645-00
This medium-weight golf towel, sized 16” x 25”, is made of 100% ring-spun cotton terry velour. It includes a hook and grommet, is hemmed, and weighs 2.3 lbs. per dozen. Screen printed in black.
Details
- Size: 16” x 25”
- Material: 100% ring-spun cotton terry velour
- Features: Hook & grommet included, hemmed
- Weight: 2.3 lbs. per dozen
- Decoration: Screen Print
- Color: Black