Cummins Teddy Bear
$21.95
In stock
Only 81 left
SKU
1464643-00
Cummins 9” high bear, in cream color, is made with 100% recycled stuffing and complies with ASTM, CPSIA, and Prop 65 standards. It’s recyclable where facilities allow and decorated with screen print.
Details
- Size & Material: 9" high, made with 100% recycled stuffing
- Compliance: Meets ASTM, CPSIA, and Prop 65 standards; recyclable where facilities exist
- Color & Decoration: Cream, Screen Print