Stretch Pique Full-Button Polo
As low as
$31.99
Regular Price
$52.95
You Save 40% ($20.96)
In stock
Only %1 left
SKU
1452983
Looking sharp has never been this easy thanks to our button-down polo featuring moisture-wicking properties to power you through warm days and satin-finished buttons for an elevated appeal. At the office or at the game, you'll look polished while giving a bit of subtle Cummins recognition all at once.
Details
- 55% cotton / 40% polyester / 5% spandex
- Moisture-wicking fabric
- Button-down collar
- Black satin-finished buttons
- Cummins logo on sleeve
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |