Carhartt® Rain Defender® Heavyweight Hoodie
Out of stock
Only %1 left
SKU
1448307
Heavy on protection, light on bulk. Rain won't slow your work down with this capable Carhartt® hoodie blending a water-repellent finish with sweatshirt comfort thanks to a cotton blend fabric. Other features include two pockets, brass zipper, and an adjustable drawcord hood.
Details
- 55% cotton / 45% polyester
- Lined drawcord hood
- Two front pockets (one with hidden security pocket)
- Embroidered Cummins "C" logo on left chest
- Brass front zipper
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |